Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components389-5305: Water Temperature Regulator Cover Gasket
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components389-5305: Water Temperature Regulator Cover Gasket
389-5305: Water Temperature Regulator Cover Gasket

Cat® Water Temperature Regulator Gasket

Brand: Cat

Product Images
389-5305: Water Temperature Regulator Cover Gasket
389-5305: Water Temperature Regulator Cover Gasket

Cat® Water Temperature Regulator Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 389-5305

Units of Measure

USMetric
Overall Width (in): 3.3
Overall Height (in): 0.025
Material: Mixed: Metal Gasket Gasket
Overall Length (in): 3.6
Overall Width (mm): 83.82
Overall Height (mm): 0.99
Overall Length (mm): 91.44
View More
Compatible Models for part number 389-5305

MULTI TERRAIN LOADER

297D 297D XHP 297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

914K 910K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced