Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits397-5682: PUMP GP-WATER
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits397-5682: PUMP GP-WATER
397-5682: PUMP GP-WATER

Water Pump Kit with Pump & Gasket

Brand: Cat

Product Images
397-5682: PUMP GP-WATER
397-5682: PUMP GP-WATER
397-5682: PUMP GP-WATER
397-5682: PUMP GP-WATER
397-5682: PUMP GP-WATER

Water Pump Kit with Pump & Gasket

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

353-8578: 0.787mm Thick Aftercooler Water Lines Gasket
353-8578: 0.787mm Thick Aftercooler Water Lines GasketQuantity: 1
380-1658: PUMP AS-WATE
380-1658: PUMP AS-WATEQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 397-5682

Units of Measure

USMetric
Width (mm): 236.2
Height (mm): 177.8
Length (in): 14.3
Material: Corrosion Preventative Fluid
Length (mm): 363.2
Height (in): 7.0
View More
Compatible Models for part number 397-5682

GENERATOR SET

C7.1 GEN XQP200 C7.1

HEX BASED SPL SOLUTION

330F

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963

SOIL COMPACTOR

815K 815

MATERIAL HANDLER

MH3037

WHEEL DOZER

814K 814

MOTOR GRADER

140 120M 2

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

966F II 962M Z 962 950M Z 950GC 966F 950K 962K 950M 950 962M

WHEEL SKIDDER

535D 555D 545D 525D

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

AP1055 BG1000E AP-1055F AP-1055E AP-1000E AP-1000F AP1000

MARINE ENGINE

C7.1

WHEELED EXCAVATOR

MH3040

FORESTRY PRODUCTS

548 558

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C7.1

LOG LOADR FORST MACH

558

WHEEL FELLER BUNCHER

2570C 2570D 2670D 573C 573D 563C 563D

EXCAVATOR

336 GC 329F L 324E 558 324E L FM548 330F 329E L FM558 330 335 336 333 324E LN 330F L 330F LN

MOBILE HYD POWER UNIT

330 MHPU 330F OEM 329E 330FMHPU C7.1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced