Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links398-8324: Track Link
HomeUndercarriageTrack ComponentsTrack Links398-8324: Track Link
398-8324: Track Link

Cat® Track Link 261mm Track Pitch, PPR, 1 Tooth Master

Brand: Cat

Product Images
398-8324: Track Link
398-8324: Track Link
398-8324: Track Link
398-8324: Track Link
398-8324: Track Link

Cat® Track Link 261mm Track Pitch, PPR, 1 Tooth Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 398-8324

Units of Measure

USMetric
Track Pitch (mm): 261.0
Track Pitch (in): 10.276
Bore To Rail (in): 4.134
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 48.5
Material: ALLOY Steel,Alloy Steel
Pin Retention System: Ppr
Track Link Crown Height (mm): 0
Eyebrow Thickness (in): 0
Overall Height (mm): 180.0
UC System: HDXL
Steel Spec: 1E4146
Pin End Strap Thickness (in): 1.909
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 1.22
Track Pin Bore Diameter (in): 2.24
Shoe Type: Moderate Service, Single Grouser, Tri-track, Offset, Clipped, Right Hand
Bolt Hole Diameter (mm): 31
Master Link Type: 1 Tooth Master
Rail To Pin Boss OD (mm): 60
Track Pin Bore Diameter (mm): 56.9
Rail To Pin Boss OD (in): 2.362
Overall Height (in): 7.087
Wear Sensor: No
Master Bolt Thread: 1.125
Bore To Rail (mm): 105
View More
Compatible Models for part number 398-8324

TRACK-TYPE TRACTOR

D10R D10T2 D10 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced