Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links468-0109: Track Link
HomeUndercarriageTrack ComponentsTrack Links468-0109: Track Link
468-0109: Track Link

Cat® Track Link 261mm Track Pitch, PPR, 1 Tooth Master

Brand: Cat

Product Images
468-0109: Track Link
468-0109: Track Link
468-0109: Track Link
468-0109: Track Link
468-0109: Track Link

Cat® Track Link 261mm Track Pitch, PPR, 1 Tooth Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 468-0109

Units of Measure

USMetric
Track Pitch (mm): 261.0
Track Pitch (in): 10.276
Bore To Rail (in): 4.134
Track Link Crown Height (in): 0
Material: ALLOY Steel,Alloy Steel
Pin Retention System: Ppr
Track Link Crown Height (mm): 0
Overall Height (mm): 181.0
UC System: HDXL
Eyebrow Thickness (in): 0.945
Steel Spec: 1E4146
Bushing End Strap Thickness (in): 1.417
Eyebrow Thickness (mm): 24
Bushing End Strap Thickness (mm): 36
Bolt Hole Diameter (in): 1.22
Shoe Type: Moderate Service, Single Grouser, Tri-track, Offset, Left Hand
Bolt Hole Diameter (mm): 31
Master Link Type: 1 Tooth Master
Bushing Bore Diameter (mm): 90
Overall Height (in): 7.126
Wear Sensor: No
Master Bolt Thread: 1.125
Bore To Rail (mm): 105
Bushing Bore Diameter (in): 3.543
View More
Compatible Models for part number 468-0109

TRACK-TYPE TRACTOR

D10R D10T2 D10 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced