Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings399-4437: Bearing-Cup-GD
HomeDrivetrainTransmissions & ComponentsTransmission Bearings399-4437: Bearing-Cup-GD
399-4437: Bearing-Cup-GD

Cat® Tapered Roller Bearing (Cup Only)(General Duty)

Brand: Cat

Product Images
399-4437: Bearing-Cup-GD
399-4437: Bearing-Cup-GD
399-4437: Bearing-Cup-GD
399-4437: Bearing-Cup-GD
399-4437: Bearing-Cup-GD

Cat® Tapered Roller Bearing (Cup Only)(General Duty)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 399-4437

Units of Measure

USMetric
Outside Diameter (in): 3.6718
Outside Diameter (mm): 93.264
Width (in): 0.937
Width (mm): 23.812
Material: Carbon Steel
View More
Compatible Models for part number 399-4437

WHEEL TRACTOR

631G 637G 637K

FELLING HEAD

SH-56B

INTEGRATED TOOLCARRIER

IT18F IT18B IT24F IT12B IT12 IT14F IT14B IT28G IT18

WHEEL TRACTOR-SCRAPER

631K 637K

TRACK LOADER

963D 953D 953K

WINCH

528 59N 59L 518 58L 56 55 59 58 56H

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

918F 928H 928G 924GZ 928HZ 924HZ 916 920 G910 924F 924H 924G G916 924K 930 938K 938M 930G 926M 930H 930K 930M

TRACK SKIDDER

527 D5HTSK II

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D7F D6R III D2 D1 D4 D5 D4K2 LGP D8L D6H II D6K XL D3K2 XL D9R D9L D9N D5R LGP D6N LGP D6R II D5K2 LGP D6K2 XL D6K2 D3K2 LGP D5H XL D10N D6K2 LGP D10R D5R2 D6N OEM D5K2 XL D5R XL D5H D6N XL D6R D6T D6M D6N D4K2 XL D6K D6H D6K LGP

RIPPER

6 5 9 8 D5 10

BOOM

120C

PIPELAYER

589 PL61

WHEEL SCRAPER

637K 637E 637G 637D 666 666B 631G 631D 631E 639D 633E 657 657B

BULLDOZER

6 5A 5P 5S 10SU 6A 6S 6SU 10U 8A 8S 8U 9C 9U 9S 9SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced