Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4617: 25.40mm Long Split Type Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4617: 25.40mm Long Split Type Cotter Pin
3B-4617: 25.40mm Long Split Type Cotter Pin

Inch, End Type: Mitered End

Brand: Cat

Product Images
3B-4617: 25.40mm Long Split Type Cotter Pin
3B-4617: 25.40mm Long Split Type Cotter Pin
3B-4617: 25.40mm Long Split Type Cotter Pin
3B-4617: 25.40mm Long Split Type Cotter Pin
3B-4617: 25.40mm Long Split Type Cotter Pin

Inch, End Type: Mitered End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-4617

Units of Measure

USMetric
Material Description: steel cotter pin
Cotter End Type: Mitered End
Notes: OAL: 25.4, Pin Diameter: 3.18
Pin Length - B (in): 1
Pin Diameter - A (in): 1/8
Material: Zinc Plated Steel,Alloy Mixed: Metal,Carbon Steel
Dimensions (mm): steel cotter pin
Pin Type: Cotter Pins
View More
Compatible Models for part number 3B-4617

GENERATOR

SR4 SR5

TRUCK ENGINE

1673 1693

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

POWER PACK

PR118 PR121

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508

MINI HYD EXCAVATOR

308 309 304.5E2

ROTARY DRILL

MD6200 MD6380

EXCAVATOR

215B 215C 215D 324E 214B 213B 324E LN 349F L 219D 323E LN 336E L 349E 340F 231D 324E L 312E L 320E 235B 235C 235D 323E SA 349E L VG 320E L 329E L 329E 312E 336E 349E L 225B 225D 224B 352F-VG 315C 229D 320E RR 352F 320E LRR 336F L 323E L 329E LN 320E LN 245D 245B 336E LN 336E LH 323F SA 340F L UHD EL240B EL240C E240C E240B 318E L 229 225 214B FT 235 205 206 219 215 212 385C L MH 316E L 245 M312 M315

PAVING COMPACTOR

CC2.7 CB-22B CB2.7 CB2.5

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 297D XHP 277D 257D3 257D 297D

COMPACT TRACK LOADER

279D3 299D 279D 299D3 299D2 259D 239D 249D3 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E 637K

ROTARY MIXER

RM800 RM500B

HYDRAULIC CONTROL

193B 128 129 192 193 191 183 184 181 182 165 172 173 163 161 143 183B 153 150 151 141 140 46 44 173B

VEHICULAR ENGINE

3516 3512 D346 D348

TRACK LOADER

935C 935B 951C 951B 953B 977D 977H 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 963B 941B 931C II 935C II

PETROLEUM ENGINE

3516 3512E

SOIL COMPACTOR

825 815 815K 815B 815F 825H 825G 825K 825C 825B 815F II 825G II

BACKHOE LOADER

438B 424B HD 416 426 428 436B 438 436 446 416B 426B 424B 446D 446B 424B2 428B

WHEEL DOZER

854K 834G 834H 834B 814B 814K 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826B 826G 826H 826K 816K 836H 836G 816B 816F

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910 903D 910F 910E 914G2 903C2 914G

WHEEL LOADER

982XE 960F 966 XE 962H 962G 962L 962K 962M G926 980XE G910 988B 988G 988H 988F G916 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 950GC 814K 924F 924H 924G 928F 926E 962 928H 928G 966 972 988F II 972 XE 980 982 950G II 928HZ 988 994 990 993 992 916 920 980G II 926 930 936 938 950 982 XE 980 XE 980K HLG 950B/950E 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992D 992B 992C 992K 972XE 994F 994D 970F 994H 966G II 972G 972H 972K 972M 972L 950B 950E 950G 950F 950H 950K 950M 950L 930G 930H 930R 930T 936E 936F 962G II 938G 938F 938K 990 II 918F 966XE 980GC 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

TELEHANDLER

RT60 RT50 TH103 TH62 TH63 TH82 TH83 RTC60 RT50SA

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D35C D250B D400E II D400D D25C D350C D350E II D300D D400 D40D

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7

WAGON

613C II

INDUSTRIAL ENGINE

3304 3306 3516 3508 D342C D398 D379 3516B 3516C D342 D343 D398B D333C D353C D353E D353D D330C D379B

WHEEL SCRAPER

666B 621E 621B 623G 623F 623B 623E 630A 657E 657B 637K 613C 613B 637D 615C 615 627 613 666 637 657

ASPHALT SCREED

8-16B AS4251C 10-20WB 10 FT 8 FT 10B 10-20B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

RAKE-POWER BOX

PR172 PR184

LOGGER

227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G333C G3306 G3612 G3616 G343 G353D G3516

TRAILER

VFS70 VFS50

BULLDOZER

834U 834S 6 8SU 955 D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 826B 824C 825 824 9SU 834 7SU 11SU 7S LGP 8S 8U 9A 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPF343 CPT372 SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD60 AD55 AD45 AD40

FELLING HEAD

HFW221 HF201B SC-57

POWER MODULE

OEM POWER

LOAD HAUL DUMP

R1700 II R2900 R2900 XE R1700G R3000H R2900G R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 798 AC 785D 789G 789D 793D 775 773 789 785 793 798

WINCH

53 57 56 55 54 59 528 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

130G 24H 160G 16H NA 14H NA 120G 120B 16 140B 140G 140 GC 16M 16H 16G 140 14H 14G 14E 12G 120 12F 12E

ROTARY CUTTER

RC20

BACKHOE

D4 D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D5R LGP D3C III D3B D3C D4B D4H D4C D4D D5R2 D4E D5B D5C D5M D5N D5H D5E D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6K D6E D6G D6H D7E D6G SR D6 XE D6N LGP D4E SR D7R XR D6T LGP D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6K2 D6R LGP D7E LGP D6D SR D6R III D6H II D6XE D9 GC D4H III 30/30 D6K2 LGP D6F SR D9 D4 D3 D6 D5 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D10T2 D8R II D6T XL PAT DEUCE D4H XL D4C II D7R II

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 AP300F BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 BG600D BG-2255C BG-230D AP355F AP455 AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-300D AP-650B AP-1050 BG1055E AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 AP300 BG655D AP-1200 BG-245C BG500E AP1000

MARINE ENGINE

3304 3306 D353E 3512 D353C D353D 3508 D379A D379B D330C D397D D375D D398A D398B D333C 3412 D399 D342C D349 D346 D348 D342 D343 D337 D336 D315

PIPELAYER

587R 578 561M 561H 561B 561D 561C 583R 583K 583H 572R 572G 571G 589 594H 594

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CP-663E CS-653 CS-643 CC4.0 CP-643 CS-583C CS-583D CP-653 CS-563C CS-563D CS-573 CS-583 CS-663E CS-531D CS-563 CS-531C CS-531 CP-563D CP-563C CB4.0 CB4.4 CP-563 CS-573C CS-573D CS-683E

MOBILE HYD POWER UNIT

329E 349E L HVG 349E 336E HVG 336E

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

G3520 3512C 3516C 3516E

RECLAIMER MIXER

RM800 RM500B RM-300 RM-500 RM-250C

MARINE TRANSMISSION

7211 7231 7221 7251 7241 7271 7261

ENGINE

3516E G3520

EJECTOR TRUCK

D400E II

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250

GEN SET ENGINE

G3520

ENGINE - MACHINE

3516C 3306

CHALLENGER

55 65 75 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D 85C 85E 85D

RIPPER

953B D5 977 963 953 951 955 943 9B 8D 11 10 3 7 6 5 4 9 8

MARINE GEAR

3192 7251

BOOM

120C

SKID STEER LOADER

289D3 226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 236D 242D3 246D3 272D3 XE 279D3 272D2 XHP 249D3 236D3 262D 262D3 242D 246D

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 793D 793B 793C 773E 773D 773G 773F 773B 769 773 777 775G LRC 794 AC 789C 789D 789B 769B 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC MT4400D AC

CABLE CONTROL

25 24 619 29 30 118 119 117 129 127 128

SNOW BLOWER

SR321 SR318 SR17 SR121 SR117 SR118

QUICK COUPLER-MWL

QUICK COUPLER

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced