Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4628: 31.75mm Long Steel Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4628: 31.75mm Long Steel Cotter Pin
3B-4628: 31.75mm Long Steel Cotter Pin

Inch, End Type: Square End

Brand: Cat

Product Images
3B-4628: 31.75mm Long Steel Cotter Pin
3B-4628: 31.75mm Long Steel Cotter Pin
3B-4628: 31.75mm Long Steel Cotter Pin
3B-4628: 31.75mm Long Steel Cotter Pin
3B-4628: 31.75mm Long Steel Cotter Pin

Inch, End Type: Square End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-4628

Units of Measure

USMetric
Cotter End Type: Square End
Material Description: steel cotter pin
Notes: OAL: 31.75, Pin Diameter: 4.76
Pin Length - B (in): 1 1/4
Pin Diameter - A (in): 3/16
Material: Zinc Plated Steel,Alloy Mixed: Metal,Carbon Steel
Dimensions (mm): steel cotter pin
Pin Type: Cotter Pins
View More
Compatible Models for part number 3B-4628

UNDERGROUND ART TRUCK

AD55

INTEGRATED TOOLCARRIER

IT38G II

OFF HIGHWAY TRUCK

794 AC

WINCH

57H 56H 57 56

MOTOR GRADER

120H 120G 120B 16 14 120M 120K 135H 120M 2 140B 163H 140M 140K 140H 140G 130G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 16G 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14H 14G 12H 12G 24H 12M 24M 12K 14M3 120 160K 160H 160G 12E 160M 140M 3 AWD 16H NA 160H NA 14M-3 12H ES 14H NA 120K 2

HYDRAULIC SHOVEL

6020 6020B

TRACK-TYPE TRACTOR

D6D SR D6H II D4D D4E D5B D5E D6E SR D6C D6D D6R D6H D5 D4E SR D6H XL D6H XR D7R D7H D8R D8K D8N D8H D9E D9G D8R II

MARINE ENGINE

D353E D353C D353D D315

PIPELAYER

578 561B 561D 572G 583K 583H 571G 589 594H 594

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXCAVATOR

215B 215C 215D 219D 219 215 EL200B E200B

RIPPER SCARIFIER

140G 130G 12G 16G

MULTI TERRAIN LOADER

297D2 XHP 297D2 287C2 277B 277D 277C 277C2 267B 257B3 257D 257B 247B 267 257 287 277 297C 247 247B3 287C 287B 287D

COMPACT TRACK LOADER

289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 285 239D3 299D3 XE 249D3 259B3 259D3 299D XHP

WHEEL TRACTOR

651B 651E 631E 631C 641B 621 637 641 651 657 621B 633C 657E 657B 637E

HYDRAULIC CONTROL

41 44 192 193 191 184 181 182 165 163 161 143 150 151 141 140

TRACK LOADER

963 973 941 973D 973K 951C 963D 963B 951B 963C 963K 941B 977L 955H 955K 955L 983B

SOIL COMPACTOR

825C 825B

BACKHOE LOADER

426B 438B 436B 446B 446 428B 416B

WHEEL DOZER

834 824B 834B

COLD PLANER

PM-565B PM-201 PM-565

LANDFILL COMPACTOR

836 826G II 836H 836G 826G 826H

COMPACT WHEEL LOADER

914 920 908M 906M 907M

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

982XE 972G 972H 950G 962G 980XE 988B 966C 966H 966G 966K 930R 930T 907K 980 982 906K 920 980G II 908K 930 950 982 XE 980 XE 908 907 906 972G II 938G II 980B 980H 980G 980K 980M 966G II 982M

RIPPER

7 6 4 8

SKID STEER LOADER

242B3 226B 226D 242D3 216B 252B3 270XE 262C2 246D3 272D3 XE 232D3 272D2 XHP 272D XHP 226B3 249D3 226D3 236 232 236B3 272C 272D 246 242 262 252 236D3 262B 262D 262C 262D3 252B 268B 216 256C 242B 242D 226 272D3 272D2 246B 246D 246C 232B 232D 248B 236B 236D 216B3

INDUSTRIAL ENGINE

D353C D353E D353D

QUARRY TRUCK

771D 771C

TRUCK

775D 769D 769C 773D

WHEEL SCRAPER

630A 633B 633D 621B 657E 637E 637G 637B 637D 627G 627F 639D 627B 627E 627 633 637 657 651

CABLE CONTROL

25

SNOW BLOWER

SR321 SR421 SR418 SR318 SR121 SR115 SR118

TRACTOR

768C

BULLDOZER

825 8SU 955 7SU 6SU 7S LGP 8S 8U 9A 9C 9U 9S 6A 6S 7A 7S 7U 8A 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced