Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4D-6695: 329.79mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4D-6695: 329.79mm Inside Diameter Seal-O-Ring
4D-6695: 329.79mm Inside Diameter Seal-O-Ring

Cat® O-Ring Seal, Inside Diameter: 329.79 mm

Brand: Cat

Product Images
4D-6695: 329.79mm Inside Diameter Seal-O-Ring
4D-6695: 329.79mm Inside Diameter Seal-O-Ring
4D-6695: 329.79mm Inside Diameter Seal-O-Ring
4D-6695: 329.79mm Inside Diameter Seal-O-Ring
4D-6695: 329.79mm Inside Diameter Seal-O-Ring

Cat® O-Ring Seal, Inside Diameter: 329.79 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4D-6695

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
O-Ring Type: Standard
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),NBR,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 329.79
Inside Diameter (in): 12.984
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 279
View More
Compatible Models for part number 4D-6695

UNDERCARRIAGE

OEMS

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

657 651

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3050 MH3295

WINCH

57H 59N 59L 58L 57 59 58

MOTOR GRADER

120H 120B 120M 120K 12M 3 AWD 120 GC 135H 160H ES 120M 2 12H NA 163H 120H ES 140M 140K 140H 140G 140H NA 150 130G 140K 2 140 143H 12H 12G 12M 12K 12M 3 12M 2 120 160K 160H 160G 12F 12E 140M 3 AWD 140M 3 140M 2 160H NA 140 GC 135H NA 12H ES 163H NA 120H NA 140H ES 120K 2

TRACK-TYPE TRACTOR

D7R D7G D7H D8R D8L D8N D9L D9N D10N D10R

ASPHALT COMPACTOR

CW16

TRACK FELLER BUNCHER

552 2

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

578 561N 561M 561H 572G 594H PL61

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

EXCAVATOR

336E LH 336D2 LXE 323F SA FM538 336F MH3295 333 GC FM548 335F 323F 336F XE 390D 390F 320D L 330D2 336E LNH MH3040 390D L 340MHPU 3101 340F L UHD 385C FS 326 GC 349 GC 336 MHPU 548 385C L 320D2 FM 326D2 558 320GX 326F L 323F OEM 336F L XE 326GC FM558 OTHER 326F 320 GX 538 FM568 350 OEM 330GC 320 GC 336E H 325F 352 UHD 340 340F 349 336 GC 345 340F L LRE 336F LN XE 352 350 355 319C 336F L 318F L 320 326 330 GC 325 323 318C 318F 330 330D2 L 335 336 333 330F L 385B 385C 323 GX 336F LNXE 336D2 XE 320D 323 GC 323GC 365C L 395 336F LN 385C L MH 330F 365B II 390F L 374 336D2 L XE 365C 326F LN 345 GC

VIBRATORY COMPACTOR

CS78B CS-663E CS-78B CS-79B CP-663E CS-76B CP74B CS-76 CS68B CS79B CP-68B CP-64 CP-573E CP-74B CP76B CS-683E CP-76 CP-74 CP68B

MOBILE HYD POWER UNIT

336FMHPU 329E 385C 336D L 330 MHPU 350MHPU 336F 323F OEM 390F 330FMHPU 385C L 349D2

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

651B 651E 651 641B 657E 657B 657G

WORK TOOL

RC20

SOIL COMPACTOR

CP68B CP14 CP16 CP17 CS20 CS76B CS17 CS19 CS78B CP74B

BACKHOE LOADER

450E 450F 450

COLD PLANER

PR-450

FOREST PRODUCTS

OTHER

WHEEL LOADER

988 XE 980 988K XE 950 980B

RIPPER

7 9 8

WHEELED EXCAVATOR

MH3040 W330B

PNEUMATIC COMPACTOR

CW-16 PS-360B PS-360C PF-290B

TRUCK

773B MT4400D AC 773

WHEEL SCRAPER

613 613B

TRACTOR

772 772B

BULLDOZER

7SU 7S LGP 8S 8U 9C 9U 9S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced