Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5322: 88.90mm Long Steel Sharp Edge Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5322: 88.90mm Long Steel Sharp Edge Cotter Pin
3B-5322: 88.90mm Long Steel Sharp Edge Cotter Pin

Cat® Cotter Pin

Brand: Cat

Product Images
3B-5322: 88.90mm Long Steel Sharp Edge Cotter Pin

Cat® Cotter Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-5322

Units of Measure

USMetric
Cotter End Type: Mitered
Material Description: Steel
Pin Length - B (in): 3 1/2
Pin Diameter - A (in): 3/8
Length (in): 3.47
Material: Zinc Plated Steel,Zinc Plated Steel,Alloy Mixed: Metal,Carbon Steel
Pin Diameter (in): 0.37
Pin Type: Cotter Pin
Pin Diameter (mm): 9.525
Length (mm): 88.9
View More
Compatible Models for part number 3B-5322

TRACK-TYPE TRACTOR

D7G

MINI HYD EXCAVATOR

303.5 306 303.5C 305C CR 303.5E 303.5D 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 306.5 305.5E2 302.5 302.2D 305E 305D CR 304E 304E2 302.4D 304C CR 303.5E2 302.5C 308E2CR 305E2 305.5D 305.5E 303C CR 302.7D 304E2 CR 304D CR

PIPELAYER

583T 583R 571G PL83 561B 561D 561C

INDUSTRIAL LOADER

415F2 IL

TRACK LOADER

977D 977H

BACKHOE LOADER

420XE 427F2 414E 442D 430D 442E 426B 426C 438B 416F2 430E 430F 415 416 420F2 428F2 424D 426 428 436C 420 436B 432F2 438 434 436 430 432 444F2 446D 446B 422F 444 434E 446 422E 434F 440 450E 450F 450 422F2 424B2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 416B 428C 430F2 434F2 415F2 420F

BULLDOZER

7S 7U 977A

MOTOR GRADER

16G 14G

BACKHOE

BH150 BH160

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced