Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3D-0490: 50mm Length Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3D-0490: 50mm Length Fully Threaded Stud
3D-0490: 50mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
3D-0490: 50mm Length Fully Threaded Stud
3D-0490: 50mm Length Fully Threaded Stud
3D-0490: 50mm Length Fully Threaded Stud
3D-0490: 50mm Length Fully Threaded Stud
3D-0490: 50mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-0490

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Alloy Mixed: Metal,Low Alloy Steel
Overall Length (in): 1.97
Stud Thread Size (in): 1/2-13
Coating: Plain Finish
Thread Size (mm): .500
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: ISO Class 10.9 or SAE J429 Grade 8 equivilent
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 2
Hole Thread Pitch: 13.0
Overall Length (mm): 50.8
Thread Size (in - TPI) (in): 1/2 - 13
View More
Compatible Models for part number 3D-0490

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45

TRUCK ENGINE

3408B 1693 3408

POWER MODULE

TR43-C18L TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1700 II R2900G

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 777 773 785D 789 785 793 789G 777G

OEM SOLUTIONS

3412C

WINCH

528 518 53 55

MOTOR GRADER

120G 120B 16 140B 140G 16G 140 14G 14E 12G 24H 24M 120 12F 12E

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D3C II D10 D7R LGP D3C III D3B D3C D4B D4C D4D D6F SR D6E SR D6C D6D D7G2 D6T D6E D6G D7R D7F D6G SR D7G D3 D5 D9G D9H D6G2 XL D4C II D7R XR

WHEEL SKIDDER

518 528

MARINE ENGINE

D353E D353C D353D C18 MARINE C18 D349 D346 D348 D343

PIPELAYER

561C 572F 572G 571G 571F 594H 594

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

225 235

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

C18

RIPPER SCARIFIER

16G

GENERATOR SET

C18

WHEEL TRACTOR

650B 651B 651E 660B 615 611 627 621 623 637 615C II 631D 631C 641 651 641B 657 666B 666 623B 623G 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 613C II 639D 615C 627B 627G 627E 627F 637G 637D 613C

MARINE TRANSMISSION

7251 7261

HYDRAULIC CONTROL

163 153

ENGINE

3516E

VEHICULAR ENGINE

D348 D349

TRACK LOADER

963 931C II 973 935C 983 935B 933 931 943 953 973D 963B 951B 953B 977K 931B 955H 931C 955K 955L 935C II

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 815 815B 815F 825G II

WATER DELIVERY SYSTEM

CAT WDS

WHEEL DOZER

834 824B 834G 834H 834B 814B 824H 824G 824C 824K 814F 814 824 854G 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 816 826C 826B 826G 826H 826K 816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

980 988 995 994 992 980G II 988B 988G 988H 966D 966C 966F 966E 950 980F II 966F II 980K HLG 980B 992D 992B 980C 992C 980F 980H 980G 992G 980K 994F 994D 970F 994K 994H

ENGINE - MACHINE

3306

ARTICULATED TRUCK

D550B D44B

RIPPER

953B 977 963 953 951 955 10 943 3 6 5 4

MARINE GEAR

3192 7251

BOOM

120C

INDUSTRIAL ENGINE

D343 D348 D349 D346 C9.3B D353C D353E D353D

TRUCK

785 789 793 793D 793B 793C 773E 785G 773D 773F 785C 785D 773B 785B 775F 775E 775D 789C 777C 777B 789B 777D 777G 777F 769 777 769B 769D 769C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

621 627 611 666B 621E 621B 657B 613C 637E 637G 637B 637D 666 639D 627B 627E 615C 637 657

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GAS ENGINE

G343 G353D

TRACTOR

776D 776C 776B 768B 784C 784B

BULLDOZER

824S 834U 834S 10C 6A 6S 10S 10U 825 3S 3P

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced