Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3D-4245: 2.62 x 25.07mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3D-4245: 2.62 x 25.07mm 75A NBR O-Ring
3D-4245: 2.62 x 25.07mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
3D-4245: 2.62 x 25.07mm 75A NBR O-Ring
3D-4245: 2.62 x 25.07mm 75A NBR O-Ring
3D-4245: 2.62 x 25.07mm 75A NBR O-Ring
3D-4245: 2.62 x 25.07mm 75A NBR O-Ring
3D-4245: 2.62 x 25.07mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-4245

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 25.07
Inside Diameter (in): 0.987
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 120
View More
Compatible Models for part number 3D-4245

TRUCK ENGINE

3408B 3406E 3406C 3406B C-15 C-16 1693 3408 3406

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

OFF HIGHWAY TRUCK

789D 793D 773 785D

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3295 M325D L MH

WINCH

528 518

MOTOR GRADER

120H 120G 120K 135H 163H 140K 140H 140G 130G 140K 2 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 16H 16G 140H NA 14H 14G 12H 12G 12K 160K 160H 160G 16H NA 160H NA 12H ES 14H NA 120K 2

BACKHOE

BH30 BH27 BH30W

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D3C III D4C III D5C III D7G D7H D9G D9H

WHEEL SKIDDER

518C 528B 518 528 530B 508

MINI HYD EXCAVATOR

302.5 301.8 301.6 301.5 307E 301.4C

FORESTRY PRODUCTS

558 568

PIPELAYER

578 561H 589

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

235C 385C 5080 5090B

EXCAVATOR

316F L 330 L 345B II 349D L 320-A L 215B 320-A S 320-A N 336D 324D 375-A L 320D2 374F L 349E L 385C FS 352F XE VG 321C 345B 345C 345D 336 MHPU 349F L 385C L 330 LN 352F-VG 365C L MH 374D L 350-A L FM558 349D FM568 324D L 350 L 349E 349F 352F 345B L 330-A L M325D MH 374F 345C L 385B 385C 345D L 320N 320D 235B 235C 235D 365C L 345B II MH 330C 390F L 320 L 365B L M325D L MH 365C 365B 349F LXE 390D 390F 320D L 350-A 390D L 340MHPU 349E L VG 349 GC 349D2 330D L 352 UHD 349 225 330D MH 329D L 349D2 L 352 350 355 235 318F L 345D L VG 320-A 215 336 329D 330-A 385C L MH 375-A 330-A LN 365B II M312 M315 M318 345C MH M320

MOBILE HYD POWER UNIT

385C 365C L 352FMHPU 390F 349D L 385C L 349E L HVG 349E 336F 345D 345C 349D2 345C L

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3512

WHEEL TRACTOR

650B 633E II 651B 651E 660B 615C II 631D 631E 631C 631G 641B 666B 613C II 615 613 627 621 623 637 641 651 657 666 623B 623G 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627E 627F 637G 613B 637D 613C 637E

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM-300 RM-500

VEHICULAR ENGINE

D348 D349

TRACK LOADER

933C 939C

SOIL COMPACTOR

825C 815B

BACKHOE LOADER

430E 414E 420E 416E

WHEEL DOZER

834G 814B 824C

LANDFILL COMPACTOR

826C 816B

GRAPPLE

120C 518 125C

FOREST PRODUCTS

OTHER

TELEHANDLER

TH330B TH560B TH220B TH350B TH580B TH340B TH460B TH360B

WHEEL LOADER

950B 950E 950F G926 988B 988G G916 966D 966C 966F 966E G936 930R 930T 936E 936F 926E 994 992 916 920 926 930 936 950 980F II 966F II 950B/950E 992B 980C 992C 980F 970F 950F II

ROAD RECLAIMER

RR-250B RM-350B

SOIL STABILIZER

SS-250B

CHALLENGER

65 75 65B

ARTICULATED TRUCK

D44B D35HP D30C D30D D35C D250B D25D D25C D350E D350D D350C D550B D300B D400E D400D D400 D40D

SKID STEER LOADER

236 246 262 252 262B 252B 246B 236B

WHEELED EXCAVATOR

M325C MH W345C MH M318C M322C W345B II M318C MH M315C M316C M313C

BOOM

120C

ASPHALT SCREED

SE50 VT

TRUCK

775E 775D 789C 789D 777C 777B 789B 777D 769B 769D 769C 785 789 793 793D 793B 793C 69D 773E 773D 785C 785D 773B 785B 769 773 777

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

651B 641B 666B 631G 621E 657G 621G 621B 657B 623G 623B 637G 627G 627B 611 666 641 657

TRACTOR

772B 784C 784B 772 776 776D 776C 776B 768C 768B

BULLDOZER

824S 825

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced