Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings3D-9126: 85.73mm Tapered Roller Bearing Cup
HomeDrivetrainTransmissions & ComponentsTransmission Bearings3D-9126: 85.73mm Tapered Roller Bearing Cup
3D-9126: 85.73mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
3D-9126: 85.73mm Tapered Roller Bearing Cup
3D-9126: 85.73mm Tapered Roller Bearing Cup
3D-9126: 85.73mm Tapered Roller Bearing Cup
3D-9126: 85.73mm Tapered Roller Bearing Cup
3D-9126: 85.73mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-9126

Units of Measure

USMetric
Outside Diameter (mm): 85.725
Width (mm): 23.812
Outside Diameter (in): 3.375
Width (in): 0.9375
Material: Alloy Steel
View More
Compatible Models for part number 3D-9126

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

TRUCK ENGINE

3126

MARINE ENGINE

3126B 3116 C7 3304 3208 D330A D330B 3126 D330C 3304B

RECLAIMER MIXER

RM-250C

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

D320A

EXCAVATOR

229 225 225B

VIBRATORY COMPACTOR

CS-533 CP-563 CS-563 CS-563C CS-573C CP-563C CS-583C CS-531C CP-533

MOTOR GRADER

16H NA 14H NA 14H 14G 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced