Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3P-7019: Metal Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3P-7019: Metal Seal Ring
3P-7019: Metal Seal Ring

Cat® 3.137 mm Thick Metal Seal Ring for planetary transmission

Brand: Cat

Product Images
3P-7019: Metal Seal Ring
3P-7019: Metal Seal Ring
3P-7019: Metal Seal Ring
3P-7019: Metal Seal Ring
3P-7019: Metal Seal Ring

Cat® 3.137 mm Thick Metal Seal Ring for planetary transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-7019

Units of Measure

USMetric
Cross Section Thickness (in): 0.124
Cross Section Thickness (mm): 3.14
Cross Section Width (in): 0.12
Cross Section Width (mm): 3.05
Gage Diameter (in): 3.125
Gage Diameter (mm): 79.38
Material: Cast Iron,Gray (Flake) Iron
Material Description: Cast Iron
Outside Diameter (in): 3.1
Outside Diameter (mm): 79.0
Seal Type: Lock
Thickness (in): 0.1
Thickness (mm): 3.0
Width (in): 0.1
Width (mm): 3.0
View More
Compatible Models for part number 3P-7019

GENERATOR

SR4

GENERATOR SET

G3406 CG137-12 G3412C CG137-08 G3412

POWER MODULE

XQG400

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

ENGINE

G3412 G3406 G3408 G3408C G3412C

LOAD HAUL DUMP

R1300G R1300G II R1300

WINCH

54H 55 54

MOTOR GRADER

16H NA 14H NA 16H 16G 14H 14G

WHEEL LOADER

960F 966 966 GC 950B/950E 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962K 936E 936F 962G II 936 966C G936 966H 966L 966K 966M 966R 950F II

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D5 D9R D5R LGP D6N LGP D4H III D4H XL D5H XL D4H D5R2 D6N OEM D5R XL D5M D5N D5H D6N XL D6M D6N

GEN SET ENGINE

POWER SYS G3412C

RIPPER

5 4

PIPELAYER

561N 561M

INDUSTRIAL ENGINE

C7.1 CG137-08

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

BULLDOZER

4S 4P 5A 5P 5S 4A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced