Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3E-4319: M12 X 1.75 Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3E-4319: M12 X 1.75 Stud
3E-4319: M12 X 1.75 Stud

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
3E-4319: M12 X 1.75 Stud
3E-4319: M12 X 1.75 Stud

Double End Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-4319
Stud Type: Double End Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Alloy Zinc
Overall Length (mm): 55.0
Stud Thread Size (mm): M12 X 1.75
Thread Size (dia x pitch) (mm): M12 × 1.75
Screw Length - A (mm): 55
Thread: Coarse Thread UNC
View More
Compatible Models for part number 3E-4319

UNDERGROUND ART TRUCK

AD22

GENERATOR SET

3508B

WHEEL TRACTOR

621K OEM 631K 637K

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 623K LRC 623K 621K

LOAD HAUL DUMP

R1300

SOIL COMPACTOR

815F II 815K 815 815F

BACKHOE LOADER

416 428

WHEEL DOZER

814F II 814K 814F 814

OFF HIGHWAY TRUCK

789G 793D 775 773 793F 798 AC 796 AC 794 AC 789 785 793 798

LANDFILL COMPACTOR

816K 816F II 816 816F

COMPACT WHEEL LOADER

914 910 920

WHEEL LOADER

972G 972H 814K 950G II 950G 962H 950H 950K 962K 972G II 962G II 966H 966G 966G II

FORWARDER

554 574

TRACK-TYPE TRACTOR

D5K LGP D2 D1 D3 D8 D8T D4K2 LGP D8R D10T2 D9T D3K2 XL D5K2 LGP D3K2 LGP D5K XL D5K2 XL D5M D5N D7R II D6M D6N D4K2 XL D7E LGP D7E

PIPELAYER

PL83 PL87

WHEEL SCRAPER

637K

TRUCK

785 793F CMD 775G 797 773G LRC 793F OEM 793D 793F 795F AC 775G OEM 773G 794 AC 775G LRC 773G OEM

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced