Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt

Metric

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-8006

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (in): 4.016
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 5.118
Thread Size (mm): M8
Grip Length (mm): 102.0
Bolt Length (mm): 130.0
View More
Compatible Models for part number 3E-8006

GENERATOR

SR4B

GENERATOR SET

C9 GEN SET C7.1

TRUCK ENGINE

C7 C13

WHEEL SAW

SW45 SW60

ENGINE

C7.1 MARIN

PETROLEUM ENGINE

C9

MOTOR GRADER

12H NA 12H 12K 120H 163H 135H NA 12H ES 120H ES 160K 140K 160H 163H NA 120K 140H 120H NA 140H NA 140K 2 140H ES 143H 135H 160H NA 160H ES 120K 2

LANDFILL COMPACTOR

816F II

WHEEL LOADER

972M XE 966M XE 966 972M 972 972L 972XE 972 XE 966 XE 966XE 966L 966M

TELEHANDLER

TH3510D TH3510 TH408D TH330B TH560B TH350B TH580B TH306D TH407C TH357D TH337C TH220B TH357 TH406C TH336C TH514D TH408 TH340B TH360B TH460B

FORWARDER

574

TRACK-TYPE TRACTOR

D6R III D6T D6R II

ASPHALT PAVER

BG1000E AP-500E BG600D AP-1000E AP-600D BG500E

MARINE ENGINE

C9

TRACK FELLER BUNCHER

2590 2391 541 2 2491

INDUSTRIAL ENGINE

C3.6

WHEEL SCRAPER

637E 637D

EXCAVATOR

336D2 L M325D MH 330D LN 330C L 330C M325D L MH 330D L

MOBILE HYD POWER UNIT

330D 330C

PETROLEUM PACKAGE

TH35-C13T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced