Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-8082: 13mm Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-8082: 13mm Width Bulk Seal
3E-8082: 13mm Width Bulk Seal
Please contact your dealer before purchasing.

Cat® 25mm Height Rubber Bulk Seal With Steel Insert

Brand: Cat

Custom Length
Product Images
3E-8082: 13mm Width Bulk Seal
3E-8082: 13mm Width Bulk Seal
3E-8082: 13mm Width Bulk Seal
3E-8082: 13mm Width Bulk Seal
3E-8082: 13mm Width Bulk Seal
Please contact your dealer before purchasing.

Cat® 25mm Height Rubber Bulk Seal With Steel Insert

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-8082

Units of Measure

USMetric
Overall Height (in): 9.84
Material: Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber,Carbon Steel
Overall Width (mm): 130.0
Overall Height (mm): 250.0
Design Type: Channel with Side Bulb
View More
Compatible Models for part number 3E-8082

MULTI TERRAIN LOADER

267 277B 277D 257 297D2 257D3 297D XHP 287 267B 277 257D 257B 297D 247 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 279D3 249D3 259D 299D 275 285 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 239D3 299D3 XE 299D3 299D2

GENERATOR SET

C18 3508B G3412

WHEEL TRACTOR

621G

INTEGRATED TOOLCARRIER

IT62G II IT62H

TRACK LOADER

973K 973

SOIL COMPACTOR

825H 815K 815 815F

WHEEL DOZER

834H 824H 814K 814F 814

OFF HIGHWAY TRUCK

793D 785D

LANDFILL COMPACTOR

816K 836H 816 816F

TELEHANDLER

TH330B TH560B TH220B TH360B TH355B TH350B TH580B TH340B TH460B

WHEEL LOADER

966F II 972H 814K 950G II 962H 950H 972G II 980G II 926 924K 962G II 924 980H 930 938 938K 938M 966H 994F 926M 930K 970F 930M 966G II

COMPACT WHEEL LOADER

904H 902 908 906 930 938 926

TRACK-TYPE TRACTOR

D6T LGP D5 D6T LGPPAT D6T XL PAT D6T XW PAT D6N LGP D6T XW D6T XL D6N XL D6T D6N

ASPHALT PAVER

BG-230D AP-800D

MINI HYD EXCAVATOR

303 SR 301.8 301.6 301.5 304CR 304SR 303.5CR 302.7CR 303CR

PIPELAYER

PL83 PL87 PL72

SKID STEER LOADER

289D3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 242B 242D 228 226 270XE 272D3 XE 272D3 272D2 249D3 226D3 246B 246D 236 232 250 279D3 232B 232D 272D 248 246 242 262 260 248B 236B 236D 252 270 232D3 236D3 216B3 262B 262D 272D2 XHP 265

TRUCK

789D 797B

EXCAVATOR

345B L 345B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced