Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components3F-6166: Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components3F-6166: Straight Adapter
3F-6166: Straight Adapter

Cat® Fluid Carrying Straight Adapter (NPT)

Brand: Cat

Product Images
3F-6166: Straight Adapter
3F-6166: Straight Adapter
3F-6166: Straight Adapter
3F-6166: Straight Adapter
3F-6166: Straight Adapter

Cat® Fluid Carrying Straight Adapter (NPT)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-6166

Units of Measure

USMetric
Type: Straight
Connector Type: NPT
Material Description: Steel
Length (mm): 30.0
Thread: 1/8 NPT (2X)
Hex Size (mm): 13.0
Length (in): 1.19
Hex Size (in): 0.5
Material: Carbon Steel
View More
Compatible Models for part number 3F-6166

GENERATOR

SR4

WHEEL TRACTOR

613 611 615C 615C II

GENERATOR SET

G3516 G3512 G3508 G3516B 3508C 3516 3508B 3512 XQP60 3508

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

ENGINE

3516PETROLEUM 3508PETROL 3512PETROL

TRACK LOADER

943 953

PETROLEUM ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3512 3508

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

844 844K

MOTOR GRADER

12F 14E

COMPACT WHEEL LOADER

906H2 906H 914G 914G2 907H2 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

962 928H 928G 988 XE 907K 986 928HZ 988GC 906K 906M 986H 988 962L 986K 950M 950L 962M 990K 990 988K XE 908K 908M 988K 966C 966R 950

TRACK-TYPE TRACTOR

D10T2 D10

GEN SET ENGINE

3508 G3516 G3512 3512 3516

ROTARY DRILL

MD6250 MD6310

RIPPER

953 943

MARINE AUXILIARY

3516B

MARINE ENGINE

3516 3512 3508

INDUSTRIAL ENGINE

3512 3516 3508

WHEEL SCRAPER

611 615C

GAS ENGINE

G3512 G3516 G3508

EXCAVATOR

312D L 312D 235 245 245D 245B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced