Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3F-8156: 5/16''-24 x 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3F-8156: 5/16''-24 x 3/4'' Hex Socket Head Bolt
3F-8156: 5/16''-24 x 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
3F-8156: 5/16''-24 x 3/4'' Hex Socket Head Bolt
3F-8156: 5/16''-24 x 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-8156

Units of Measure

USMetric
Bolt Length (in): 0.75
Grip Length (in): 0.083
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 5/16x24
Bolt Type: Socket Head
Thread Size (in): 0.012
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.3125
Grip Length (mm): 2.12
Bolt Length (mm): 19.05
View More
Compatible Models for part number 3F-8156

GENERATOR

SR4B SR4BHV

GENERATOR SET

G3516C G3516E G3520C G3512E G3520E

TRUCK ENGINE

3116

WHEEL TRACTOR

613C II

POWER MODULE

PMG3516

ENGINE

G3516C

TRACK LOADER

963 973

MOTOR GRADER

24H

WHEEL LOADER

950F 950F II

ENGINE - MACHINE

3116 3114

MARINE ENGINE

D375D D397D D342C D342 D364

INDUSTRIAL ENGINE

3116 3114

WHEEL SCRAPER

613C

EXCAVATOR

205 206 212

GAS ENGINE

G3516C G3508 G3516E

VIBRATORY COMPACTOR

CB-424

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced