Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt
3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt
3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt
3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt
3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt
3J-4567: 7/16''-14 x 2 1/2'' Hex Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3J-4567

Units of Measure

USMetric
Bolt Length (in): 2.5
Grip Length (in): 1.125
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 7/16x14
Bolt Type: Socket Head
Thread Size (in): 0.017
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.4375
Grip Length (mm): 28.57
Bolt Length (mm): 63.5
View More
Compatible Models for part number 3J-4567

WHEEL SKIDDER

525 515

TRACK-TYPE TRACTOR

D7R D9T D8R II D6 XE D7R II D6R III D9 D6 D8 D8T D6T D8R D7E LGP D7E D6XE

TRACK LOADER

955H 973D 977H 973K 973

FRONT SHOVEL

235C

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

EXCAVATOR

219D 215B 245D 215C 215D 235B 235C 245B 235D 219 215

BULLDOZER

955 977A

VIBRATORY COMPACTOR

CB-545 CB-544 CB-434

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced