Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3P-3441: 109.47mm Groove Diameter Retaining Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
3P-3441: 109.47mm Groove Diameter Retaining Ring
3P-3441: 109.47mm Groove Diameter Retaining Ring

Cat® 109.47mm Groove Diameter External Retaining Ring for Clutch Housing in Planetary Transmission

Brand: Cat

Product Images
3P-3441: 109.47mm Groove Diameter Retaining Ring
3P-3441: 109.47mm Groove Diameter Retaining Ring
3P-3441: 109.47mm Groove Diameter Retaining Ring
3P-3441: 109.47mm Groove Diameter Retaining Ring
3P-3441: 109.47mm Groove Diameter Retaining Ring

Cat® 109.47mm Groove Diameter External Retaining Ring for Clutch Housing in Planetary Transmission

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3P-3441
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3P-3441

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.11
Thickness (mm): 2.8
View More
Compatible Models for part number 3P-3441

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

983B

SOIL COMPACTOR

825C

LOAD HAUL DUMP

R1300G R1300G II R1300

WHEEL DOZER

834B 824C

WINCH

55 59 58

LANDFILL COMPACTOR

826C

WHEEL LOADER

960F 966 966 GC 950B/950E 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962K 936E 936F 988B 962G II 980C 936 966C G936 966H 966L 966K 966M 966R 950F II

TRACK SKIDDER

527 D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D6T LGP D6 D5 D8L D10T2 D10 D6T LGPPAT D9L D6T XL PAT D6T XW PAT D5R LGP D6N LGP D4H III D6R II D4H XL D6T XW D5H XL D6T XL D10R D10T D5R2 D6N OEM D11N D5R XL D5M D5N D11R D5H D6N XL D6T D6M D6N

CHALLENGER

MTC755 MT700 MTC765 MTC735 MT800 MTC745

ARTICULATED TRUCK

D44B D400

RIPPER

5 9 8 11

PIPELAYER

561N 561M

WHEEL SCRAPER

613C

BULLDOZER

5A 5P 5S 11U 11SU 8A 8S 8U 9C 9U 9S 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert