Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers3P-4050: M68 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers3P-4050: M68 ID Steel Flat Washer
3P-4050: M68 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
3P-4050: M68 ID Steel Flat Washer
3P-4050: M68 ID Steel Flat Washer
3P-4050: M68 ID Steel Flat Washer
3P-4050: M68 ID Steel Flat Washer
3P-4050: M68 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-4050

Units of Measure

USMetric
Outer Diameter (mm): 84.1
Outer Diameter (in): 3.312
Thickness (mm): 3.18
Thickness (in): 0.125
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 73.43
Outer Wear Plate (mm): 84.1248
Coating: Phos/oil
Inside Diameter (in): 2.891
Outside Diameter (in): 3.312
Outside Diameter (mm): 84.12
Center Hole (mm): 73.4314
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 3P-4050

UNDERGROUND ART TRUCK

AD30

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R3000H R2900G R2900

SOIL COMPACTOR

825 825G II 825H 825G 825K 825C

WHEEL DOZER

834 834G 834H 834B 834K 824G II 824 824H 824G 824C 824K

OEM SOLUTIONS

3412C

LANDFILL COMPACTOR

836H 836G 836K 826C 826G 826H 826K 836 826 826G II

MOTOR GRADER

24H 24M

WHEEL LOADER

980K HLG 980G II 988B 988G 988H 988F 988K 980C 980F 980H 980G 980L 980K 980M 988F II 986 980 982 988GC 986H 988 986K 982M 980F II

ARTICULATED TRUCK

D550B D350E II D400 D44B D400E D40D D400D D350E D35HP

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

BULLDOZER

824S 825 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced