Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt
3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt

Inch

Brand: Cat

Product Images
3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt
3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt
3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt
3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt
3S-1307: 3/8''-16 x 2'' 12-Point Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-1307

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 2
Material: Steel,Carbon Steel,Alloy Zinc
Bolt Length (mm): 50.8
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.5
Grip Length (mm): 12.7
Flange Diameter (in): 0.56
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 3S-1307

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C15

INTEGRATED TOOLCARRIER

IT12

ROTARY DRILL

MD6310 MD6540C MD6380

WHEEL TRACTOR

633E II 651B 651E 631D 631E 631G 657E 633D 657G 639D 637G 637D 637E

VEHICULAR ENGINE

3516 3512

TRACK LOADER

931C II 935C 935B 939 933 931B 931C 935C II

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825H

PETROLEUM ENGINE

3516 3512 3412E 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

844 834H 834B 824H 854G

LANDFILL COMPACTOR

836 836H 826H

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910

WHEEL LOADER

988F II 995 994 990 G910 988B 988H 988F 992D 992C 992G 990 II 994F 994D 994K 994H

ARTICULATED TRUCK

D350E II D400E II

ENGINE - INDUSTRIAL

3561B CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C D398B 3408E 3512E 3512B 3512C G3520H 3406 3512 3412E 3516 3508B 3508 D398 D399 D379 D379B

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

651E 657E

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 768C 768B 772B 784C 784B

GAS ENGINE

G398 G3512H G3512E G3512B G3512J G379A G3520B G3520J G3508J G3508B G3516J G3516E G3516C G3516B G3512 G3516 G379 G3508

BULLDOZER

11SU 4P D5C PATLGP 11U 5A PAT 3P D5C PAT

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

LOAD HAUL DUMP

R1300G R1300G II R1300

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 773 785D 789 785 793 789G 789D 3508B

WINCH

53

MOTOR GRADER

24H 24M

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D3C II D3C III D4C III D3B D3C D4B D5C III D4C D5R2 D5B D5C D6N XL D6N D5 D6N LGP D4C II D11N D11R

TRANSMISSION-MILITARY

7155

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3616 D379A 3612 D379B D399 3508C 3508B D398A D398B 3516B 3516C 3516E 3512C 3512E 3306B 3512B C30 C32 C32 MARINE 3412E

PIPELAYER

578 583R 589

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 3508 3516B GEN G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENGINE

3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

EJECTOR TRUCK

D400E II

COLD PLANER

PM-565 PM-565B

ENGINE - MACHINE

3516C C4.4

GEN SET ENGINE

3516B G3520B D398B 3512B D379B POWER SYS G3520 G3516C G3516B 3508 G3508 D399 3616 G3516 G3512 3406 3512 3508B 3516

TRANSMISSION

7155

RIPPER

11 3

TRUCK

785 789 793 797 793D 793B 793C 69D 773E 785G 773D 785C 785D 797B 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 769 777 769B 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced