Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts3S-3961: 1460mm Long Raw Edge Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts3S-3961: 1460mm Long Raw Edge Cogged V-Belt
3S-3961: 1460mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
3S-3961: 1460mm Long Raw Edge Cogged V-Belt
3S-3961: 1460mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-3961

Units of Measure

USMetric
Belt Length (in): 57.48
Belt Type: V-belts - Cogged
Belt Width (in): 0.5
Belt Length (mm): 1,460.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 3S-3961

TRACK-TYPE TRACTOR

D8H

ARTICULATED TRUCK

D250B

MARINE ENGINE

3208

EXCAVATOR

320B S 320-A 320B N 320B L 320 L 320N 320-A L 320B 320-A S 320-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced