Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3T-4243: 180.006mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3T-4243: 180.006mm Outside Diameter Sleeve Bearing
3T-4243: 180.006mm Outside Diameter Sleeve Bearing

Cat® 180.006mm Outside Diameter 74mm Long Sleeve Bearing for Track Roller Frame

Brand: Cat

Product Images
3T-4243: 180.006mm Outside Diameter Sleeve Bearing
3T-4243: 180.006mm Outside Diameter Sleeve Bearing
3T-4243: 180.006mm Outside Diameter Sleeve Bearing
3T-4243: 180.006mm Outside Diameter Sleeve Bearing
3T-4243: 180.006mm Outside Diameter Sleeve Bearing

Cat® 180.006mm Outside Diameter 74mm Long Sleeve Bearing for Track Roller Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-4243

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 172.0
Outside Diameter (mm): 180.0
Overall Length (mm): 74.0
Internal Groove: Yes
External Groove: No
Cross Holes: No
Inside Diameter (in): 6.77
Outside Diameter (in): 7.09
Overall Length (in): 2.91
View More
Compatible Models for part number 3T-4243

TRACK-TYPE TRACTOR

D7R D8R II D7H D7R II D7R SERIES D8 D7 D8T D8R D7R XR D8GC D8N D7R LGP D8 GC

GENERATOR SET

3508B

RIPPER

7 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R 572R 572R II

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7A 7S 7U 8SU 7SU 7S LGP 8A

WINCH

57H 57

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced