Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5374: 227.97mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5374: 227.97mm Inner Diameter Seal O Ring
5P-5374: 227.97mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
5P-5374: 227.97mm Inner Diameter Seal O Ring
5P-5374: 227.97mm Inner Diameter Seal O Ring
5P-5374: 227.97mm Inner Diameter Seal O Ring
5P-5374: 227.97mm Inner Diameter Seal O Ring
5P-5374: 227.97mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5374

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 227.97
Inside Diameter (in): 8.975
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 373
View More
Compatible Models for part number 5P-5374

TRACK-TYPE TRACTOR

D7R D8R II D7H D7R II D7R SERIES D8 D7 D8T D8R D7R XR D8GC D8N D7R LGP D8 GC

RIPPER

7 8

HAMMER

H130S H120S H110S H160S H140S H180S H130E H130E S H115S

WORK TOOL

D6XE

PIPELAYER

PL61 PL83 583T 583R 561N 561M 572R 561H 572R II

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7A 7S 7U 8SU 7SU 7S LGP 8A

WINCH

57H 57

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced