Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainGearsOther Gears3T-6572: 33 x 48 Teeth Transmission Gear
HomeDrivetrainGearsOther Gears3T-6572: 33 x 48 Teeth Transmission Gear
3T-6572: 33 x 48 Teeth Transmission Gear

Cat® Transmission Gear transfers rotational movement between shafts, enabling smooth motion control and consistent power transmission

Brand: Cat

Product Images
3T-6572: 33 x 48 Teeth Transmission Gear
3T-6572: 33 x 48 Teeth Transmission Gear
3T-6572: 33 x 48 Teeth Transmission Gear
3T-6572: 33 x 48 Teeth Transmission Gear
3T-6572: 33 x 48 Teeth Transmission Gear

Cat® Transmission Gear transfers rotational movement between shafts, enabling smooth motion control and consistent power transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-6572

Units of Measure

USMetric
Outer Diameter (mm): 190.78
Outer Diameter (in): 7.51
Number of Teeth: 33
Weight (kg): 6.76
Weight (lb): 14.91
Material: Low Alloy Steel,Steel
Width (mm): 51.0
Width (in): 2.01
View More
Compatible Models for part number 3T-6572

WHEEL SKIDDER

545D 535D 545C 525D 535C 525C 535B 525B 545 555D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced