Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components415-2557: Refrigerant Compressor
HomeCabsCab HVAC SystemsOther Cab HVAC Components415-2557: Refrigerant Compressor
415-2557: Refrigerant Compressor

Cat® Aluminum Refrigerant Compressor

Brand: Cat

Product Images
415-2557: Refrigerant Compressor
415-2557: Refrigerant Compressor

Cat® Aluminum Refrigerant Compressor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 415-2557

Units of Measure

USMetric
Overall Width (in): 5.8
Length (in): 1.1
Material: Alloy Aluminum
Overall Length (in): 8.8
Overall Width (mm): 148.4
Bore Diameter (mm): 29.3
Pins: 2.0
Connector Type: 2 Pin DT
Outside Diameter (in): 5.0
Outside Diameter (mm): 128.0
Material Description: Cast Aluminum
Bore Diameter (in): 1.2
Overall Length (mm): 224.0
Voltage (VAC): 12 (VDC)
Length (mm): 27.4
View More
Compatible Models for part number 415-2557

MINI HYD EXCAVATOR

305.5 GC 307E 307 308E 308E2 307E2 308E2 CR

ON HIGHWAY TRUCK

CT660

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced