Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes415-8025: 7.74mm ID Diesel Exhaust Fluid Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes415-8025: 7.74mm ID Diesel Exhaust Fluid Tube
415-8025: 7.74mm ID Diesel Exhaust Fluid Tube

Cat® Diesel Exhaust Fluid Tube channels fluid through the emissions system to aid in reducing nitrogen oxide levels

Brand: Cat

Product Images
415-8025: 7.74mm ID Diesel Exhaust Fluid Tube
415-8025: 7.74mm ID Diesel Exhaust Fluid Tube
415-8025: 7.74mm ID Diesel Exhaust Fluid Tube
415-8025: 7.74mm ID Diesel Exhaust Fluid Tube
415-8025: 7.74mm ID Diesel Exhaust Fluid Tube

Cat® Diesel Exhaust Fluid Tube channels fluid through the emissions system to aid in reducing nitrogen oxide levels

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 415-8025

Units of Measure

USMetric
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 264.0
Material: Stainless Steel,Carbon Steel
View More
Compatible Models for part number 415-8025

WHEEL TRACTOR

631K

ARTICULATED TRUCK

745C 735C 740 GC 745 730C2 730 740C 730C 735

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

637K

QUARRY TRUCK

770G

TRUCK

770G 770G OEM

LOAD HAUL DUMP

R1700 R2900

EJECTOR TRUCK

740 730C2 EJ 730C

OFF HIGHWAY TRUCK

770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced