Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings417-5826: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings417-5826: Sleeve Bearing (Bushing)
417-5826: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
417-5826: Sleeve Bearing (Bushing)
417-5826: Sleeve Bearing (Bushing)
417-5826: Sleeve Bearing (Bushing)
417-5826: Sleeve Bearing (Bushing)
417-5826: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-5826

Units of Measure

USMetric
Inside Diameter (mm): 60.0
Inside Diameter (in): 2.36
Outside Diameter (mm): 65.0
Outside Diameter (in): 2.56
Overall Length (mm): 78.0
Overall Length (in): 3.07
Material: BRONZE,Alloy Bronze
Type: Straight Sleeve
View More
Compatible Models for part number 417-5826

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 920K 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced