Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel System Valves420-1796: Fuel Filter Check Valve
HomeEngineFuel SystemFuel System Valves420-1796: Fuel Filter Check Valve
420-1796: Fuel Filter Check Valve

Cat® Fuel Filter Check Valve

Brand: Cat

Product Images
420-1796: Fuel Filter Check Valve
420-1796: Fuel Filter Check Valve
420-1796: Fuel Filter Check Valve
420-1796: Fuel Filter Check Valve
420-1796: Fuel Filter Check Valve

Cat® Fuel Filter Check Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 420-1796

Units of Measure

USMetric
Fitting Size (in): -8 Male 37° Flare; -8 Male STOR
Hex Size (in): 1.0
Hex Size (mm): 25.4
Length (in): 1.7
Length (mm): 43.4
Material: Steel,Carbon Steel
Thread: 3/4-16 (both ends)
View More
Compatible Models for part number 420-1796

GENERATOR

SR500 SR5 SR4B

WHEEL TRACTOR

627H 637K

GENERATOR SET

C27 C32 XQP1100 C32 GEN SET C32 GENSET 3516E

POWER MODULE

C32

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 637K

ENGINE

C32 MARINE 3516E 3512B

PETROLEUM ENGINE

C15 C18 3516

OFF HIGHWAY TRUCK

789G 785D 793D 789D 789 785 793

ROTARY CUTTER

RC20

PETROLEUM GEN SET

C27

WHEEL LOADER

994F 994K 994H 995

HYDRAULIC SHOVEL

6060

GEN SET ENGINE

POWER SYS

MARINE AUXILIARY

C32B

MARINE ENGINE

C32 C32 MARINE

PIPELAYER

PL72

INDUSTRIAL ENGINE

3516C C18 C15

TRUCK

785 789 785G 793D 793C 789C 789D 789B 785C 785D 785B

SPRAY AR

CAT WDS

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced