Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersFuel Filters & Fuel Water SeparatorsFuel Filter Housings421-5480: Housing Assembly-Filter
HomeFilters & FluidsFiltersFuel Filters & Fuel Water SeparatorsFuel Filter Housings421-5480: Housing Assembly-Filter
421-5480: Housing Assembly-Filter

Cat® Filter Housing Assembly (Hydraulic and Transmission)

Brand: Cat

Product Images
421-5480: Housing Assembly-Filter
421-5480: Housing Assembly-Filter
421-5480: Housing Assembly-Filter
421-5480: Housing Assembly-Filter
421-5480: Housing Assembly-Filter

Cat® Filter Housing Assembly (Hydraulic and Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 421-5480

Units of Measure

USMetric
Overall Length (mm): 168.5
Outside Diameter (mm): 112.0
Thread Size (mm): M105
Overall Length (in): 6.6
Outside Diameter (in): 4.4
Material: Alloy Aluminum
View More
Compatible Models for part number 421-5480

MULTI TERRAIN LOADER

257D 277D 297D2 257D3 287D 297D2 XHP

TRACK-TYPE TRACTOR

D3K2 LGP D2 D1 D3 D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 259D 239D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 262D3 250 279D3 232D 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 265 272D3 272D2

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 920K 914 910 903 902 901 914K 914M 906M 918M 910K 910M 907M 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced