Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader426-6487: 1730 mm (68 in), Bolt-On Teeth
Home
AttachmentsBuckets - Skid Steer Loader
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Product Images
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth
426-6487: 1730 mm (68 in), Bolt-On Teeth

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
426-6487426-6487
5P-85005P-8500
142-8731142-8731
View All Parts
Related parts
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
489-2001
489-2001: BB121
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
489-2200
489-2200: MB250
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert