Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings432-2116: Permanent Coupling
Home
Hoses & TubesAdapters, Couplings, & FittingsCouplings
432-2116: Permanent Coupling
432-2116: Permanent Coupling

Cat® XN Spiral Permanent Coupling CAT FLANGE – Straight

Brand: Cat

Product Images
432-2116: Permanent Coupling
432-2116: Permanent Coupling
432-2116: Permanent Coupling
432-2116: Permanent Coupling
432-2116: Permanent Coupling

Cat® XN Spiral Permanent Coupling CAT FLANGE – Straight

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 432-2116
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 432-2116

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Alloy Zinc
Coating: Zinc Plated
Shape: Straight
Connector Type: -16 CAT FLANGE
Length (mm): 143.0
Length (in): 5.63
Cut-Off Factor (mm): 84.0
Cut-Off Factor (in): 3.31
Recommended Hose Size (mm): 19.1
Recommended Hose Size (in): 0.75
Compatible With: SAE 100R12, SAE 100R13, SAE 100R15
Seal Type: Nbr 1p-3703, Fkm 235-2474
Description: Permanent Coupling 12XN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 432-2116

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert