Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps433-0933: Clamp-Spring Band
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps433-0933: Clamp-Spring Band
433-0933: Clamp-Spring Band

Cat® Spring Band Clamp (Constant Tension)

Brand: Cat

Product Images
433-0933: Clamp-Spring Band
433-0933: Clamp-Spring Band
433-0933: Clamp-Spring Band
433-0933: Clamp-Spring Band
433-0933: Clamp-Spring Band

Cat® Spring Band Clamp (Constant Tension)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-0933

Units of Measure

USMetric
Clamp Width (in): 0.6
Clamp Width (mm): 15.0
Material Description: Steel
Maximum Effective Diameter (in): 0.69
Maximum Effective Diameter (mm): 17.5
Minimum Effective Diameter (in): 0.6
Minimum Effective Diameter (mm): 14.9
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 433-0933

MULTI TERRAIN LOADER

257D 277D 297D 297D2 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

289D 299D XHP 259D 299D 279D 299D3 XE 299D3 299D2 299D2 XHP

SOIL COMPACTOR

CS64B CS54B

EJECTOR TRUCK

730C2 EJ 730C

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 426 F2 444 440 416F2 450E 450F 415 416 450 420F2 422F2 428F2 426 428 424 420 432F2 430F2 434F2 415F2

COMPACT WHEEL LOADER

920K 914 914K 914M 918M 910K 910M 920

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D2 D1 D3

ARTICULATED TRUCK

745C 730C2 740C 735C 730C

MINI HYD EXCAVATOR

308 309 307 308E2 CR 305.5E2 305.5E 305.5 GC 306E2 310

SKID STEER LOADER

246D 272D 272D XHP 236D 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

INDUSTRIAL LOADER

415F2 IL

VIBRATORY COMPACTOR

CS74B CP54B CP74B CP76B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced