Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits433-7635: Major Engine Overhaul Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits433-7635: Major Engine Overhaul Kit
433-7635: Major Engine Overhaul Kit

Marine Bundled Repair Solution, 3406 Engine Overhaul

Brand: Cat

Product Images
433-7635: Major Engine Overhaul Kit
433-7635: Major Engine Overhaul Kit

Marine Bundled Repair Solution, 3406 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

4N-0641: 0.8mm Thick Gasket
4N-0641: 0.8mm Thick GasketQuantity: 1
268-5589: 124.30mm Outside Diameter Press in Place Seal
268-5589: 124.30mm Outside Diameter Press in Place SealQuantity: 1
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 4
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
4N-8150: 93.73mm Free Length Compression Spring
4N-8150: 93.73mm Free Length Compression SpringQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 3
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 7
433-7623: Aftercooler & Lines Install Kit
433-7623: Aftercooler & Lines Install KitQuantity: 1
101-8468: 56.03mm Outside Diameter Sleeve Bearing
101-8468: 56.03mm Outside Diameter Sleeve BearingQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 1
131-7123: 63.70mm Inner Diameter Sleeve Bearing
131-7123: 63.70mm Inner Diameter Sleeve BearingQuantity: 1
106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 12
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 12
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 5
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 5
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-RingQuantity: 2
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 2
349-1530: Flywheel Housing Gasket Kit - Rear Structure
349-1530: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
124-9052: 1.2mm Thick Regulator Housing Gasket
124-9052: 1.2mm Thick Regulator Housing GasketQuantity: 1
130-4698: 51.03mm Inside Diameter Sleeve Bearing
130-4698: 51.03mm Inside Diameter Sleeve BearingQuantity: 1
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 2
100-7399: 38mm Diameter Cylinder Block Plug
100-7399: 38mm Diameter Cylinder Block PlugQuantity: 2
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 9
126-1756: 5/16''-18 x 7/8'' Hex Head Lock Bolt
126-1756: 5/16''-18 x 7/8'' Hex Head Lock BoltQuantity: 4
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded SealQuantity: 1
1R-0749: Secondary Fuel Filter
1R-0749: Secondary Fuel FilterQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock Bolt
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock BoltQuantity: 5
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 1
Showing 1 to 32 of 36Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 433-7635

We are still working on adding a specification for this part.

Compatible Models for part number 433-7635

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced