Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors433-9831: Sidebar Protector
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors433-9831: Sidebar Protector
433-9831: Sidebar Protector

Cat® 602 mm Convex MAWPS Sidebar Protector - RH/LH

Brand: Cat

Product Images
433-9831: Sidebar Protector
433-9831: Sidebar Protector
433-9831: Sidebar Protector
433-9831: Sidebar Protector
433-9831: Sidebar Protector

Cat® 602 mm Convex MAWPS Sidebar Protector - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-9831

Units of Measure

USMetric
Width (mm): 239.3
Height (mm): 69.6
Sidebar Thickness (mm): 25.0
Length (in): 23.701
Attachment Method: Mawps
Material: Low Alloy Steel
Wear or Durability: Standard
Sidebar Thickness (in): 0.984
Height (in): 2.74
Machine: Loader
Length (mm): 602.0
View More
Compatible Models for part number 433-9831

BUCKET

BUCKET

WHEEL LOADER

972M XE 966K 950H 950K 972K 962K 962M Z 962 972M 950 972 980K 972XE 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced