Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home463-1401: Base
Home463-1401: Base
463-1401: Base

Cat® BASE

Brand: Cat

Product Images
463-1401: Base
463-1401: Base
463-1401: Base
463-1401: Base
463-1401: Base

Cat® BASE

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 463-1401

Units of Measure

USMetric
Width (mm): 155.0
Height (mm): 18.0
Length (in): 4.49
Material: Low Alloy Steel,Boron Steel
Length (mm): 114.0
Height (in): 0.71
View More
Compatible Models for part number 463-1401

BUCKET

BUCKET

LOAD HAUL DUMP

R2900 XE

WHEEL LOADER

972M XE 962M Z 962 986 980 982XE 980K HLG 982 980G II 980XE 988K XE 988G 988H 988K 962H 966K 986H 988 950H 972H 950K 972K 980H 986K 962K 988 XE 950M 972M 950 972 980K 982M 972XE 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced