Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits434-1858: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
434-1858: Single Cylinder Head Install Kit
434-1858: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
434-1858: Single Cylinder Head Install Kit
434-1858: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6I-4024: Engine Cylinder Block Gasket
6I-4024: Engine Cylinder Block GasketQuantity: 1
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber GasketQuantity: 6
5S-1188: 88.26mm Inside Diameter Seal-O-Ring
5S-1188: 88.26mm Inside Diameter Seal-O-RingQuantity: 2
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 10
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 4
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 6
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock StudQuantity: 4
6L-9589: 0.8mm Thick Engine Head Gasket
6L-9589: 0.8mm Thick Engine Head GasketQuantity: 4
6I-3066: 1.5mm Thick Cylinder Head Gasket
6I-3066: 1.5mm Thick Cylinder Head GasketQuantity: 1
7L-4774: 34.52mm Inside Diameter Seal-O-Ring
7L-4774: 34.52mm Inside Diameter Seal-O-RingQuantity: 6
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 2
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow GasketQuantity: 1
4N-4159: 0.79mm Thick Air Line Gasket
4N-4159: 0.79mm Thick Air Line GasketQuantity: 1
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 32 of 34Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 434-1858
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 434-1858

GENERATOR

SR4

GENERATOR SET

3406C

MARINE ENGINE

3406B 3406C

INDUSTRIAL ENGINE

3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert