Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves437-2850: Valve Group-Relief
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves437-2850: Valve Group-Relief
437-2850: Valve Group-Relief

Cat® Relief Valve Group

Brand: Cat

Product Images
437-2850: Valve Group-Relief
437-2850: Valve Group-Relief
437-2850: Valve Group-Relief
437-2850: Valve Group-Relief
437-2850: Valve Group-Relief

Cat® Relief Valve Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 437-2850

Units of Measure

USMetric
Outside Diameter (mm): 21.5
Hex Size (mm): 16.0
Length (in): 1.75
Material: Carbon Steel
Hex Size (in): 0.63
Thread Size (mm): M18x1.5
Length (mm): 44.5
Outside Diameter (in): 0.84
View More
Compatible Models for part number 437-2850

MULTI TERRAIN LOADER

257D3 257D 277D 297D 287D 297D2

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 279D3 299D3 299D2 249D3

SKID STEER LOADER

242D3 249D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced