Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws438-9253: M36-4 x 330mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws438-9253: M36-4 x 330mm Hex Head Bolt
438-9253: M36-4 x 330mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
438-9253: M36-4 x 330mm Hex Head Bolt
438-9253: M36-4 x 330mm Hex Head Bolt
438-9253: M36-4 x 330mm Hex Head Bolt
438-9253: M36-4 x 330mm Hex Head Bolt
438-9253: M36-4 x 330mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 438-9253

Units of Measure

USMetric
Bolt Length (in): 12.992
Thread Size (dia x pitch) (mm): M36x4
Bolt Length (mm): 330.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 9.173
Grip Length (mm): 233.0
Material: Steel,Low Alloy Steel,Alloy Zinc,Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M36
Locking Feature: None
View More
Compatible Models for part number 438-9253

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced