Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings442-9759: Heat Exchanger Pipe Union O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings442-9759: Heat Exchanger Pipe Union O Ring Seal
442-9759: Heat Exchanger Pipe Union O Ring Seal

Cat® Heat Exchanger O Ring Seal ensures leak-proof sealing and maintains consistent fluid containment within heat transfer systems

Brand: Cat

Product Images
442-9759: Heat Exchanger Pipe Union O Ring Seal

Cat® Heat Exchanger O Ring Seal ensures leak-proof sealing and maintains consistent fluid containment within heat transfer systems

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 442-9759

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 56.74
Inside Diameter (in): 2.234
Material: Rubber
Dash Size: 228
View More
Compatible Models for part number 442-9759

MARINE ENGINE

C12.9 C8.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced