Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches443-6503: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches443-6503: Switch Assembly-Rocker
443-6503: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Illuminated)(Beacon)

Brand: Cat

Product Images
443-6503: Switch Assembly-Rocker
443-6503: Switch Assembly-Rocker
443-6503: Switch Assembly-Rocker
443-6503: Switch Assembly-Rocker
443-6503: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Illuminated)(Beacon)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 443-6503

Units of Measure

USMetric
Length (mm): 48.5
Width (mm): 25.8
Height (mm): 37.7
Temperature (°C): -40° to 85°
Length (in): 1.91
Width (in): 1.0
Height (in): 1.48
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 443-6503

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

COMPACT WHEEL LOADER

914K 914M 908M 906M 907M 918M 920K 910K 910M 914 910 920 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced