Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits448-4218: Main Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
448-4218: Main Bearing Kit
448-4218: Main Bearing Kit

-0.254 Undersize Crankshaft Bearing Kit

Brand: Cat

Product Images
448-4218: Main Bearing Kit
448-4218: Main Bearing Kit
448-4218: Main Bearing Kit
448-4218: Main Bearing Kit
448-4218: Main Bearing Kit

-0.254 Undersize Crankshaft Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

445-9337: Camshaft Bearing
445-9337: Camshaft BearingQuantity: 7
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 448-4218
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 448-4218

GENERATOR

LC30XX

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1300G II

MATERIAL HANDLER

MH3037 MH3032

MOTOR GRADER

120M 120M 2 140 12M 120 140 GC

TRACK SKIDDER

527

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5R LGP D6K2 XL D6K2 LGP D5R2 D6N OEM D5R XL D6N XL D6N D6K D6K LGP D4 D5 D6K XL D6N LGP D6K2 D11N

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

ASPHALT PAVER

AP-655D AP1055 AP655 AP-1000E AP-1000F AP600 AP-1055F AP-1055E AP655F AP-600D BG1000E AP655F L AP600F AP1000

MARINE ENGINE

C7.1

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558

LOG LOADR FORST MACH

558

EXCAVATOR

FM538 333 GC 320D2 FM548 335F 323F 320D L 330D2 MH3040 324E LN 326 GC 320E L 548 320D2 GC 320D GC 326D2 323D2 L 326MHPU 326F L 323E LN 326GC FM558 326F 330F LN 330GC 320E RR 330 MHPU 336 GC 320E LRR 324E L 320 326 324 330 GC 323 329E L 323D3 330 323D L 330D2 L 335 336 333 323D2 330F L 326D2 L 329F L 335F LCR 320D 320E 323GC 323 MHPU 323E L 323E SA 320E LN 330F 329D2 L 320D2 L 329D2 323F L 326F LN

VIBRATORY COMPACTOR

CS-56 CS78B CS-56B CS-68B CS-78B CS-79B CP74B CS-76 CS-74 CS68B CS56B CS-74B CS-64 CS79B CP-56B CP-64 CP-56 CP-74B CP76B CS74B CS14 CP-76 CP-74 CP56B

MOBILE HYD POWER UNIT

329E 330 MHPU C7.1 330F OEM M316D 330FMHPU

WHEEL TRACTOR

613G

GENERATOR SET

C6.6 DE200E0 DE200GC C7.1 C7.1DE150E0 XQP150 C7.1DE200E DE165GC C7.1DE150E DE220GC C7.1 GEN C7.1 GEN S XQ230 XQP200 DE150GC

HEX BASED SPL SOLUTION

330F 320E 323E 320D2 M322F 330D2

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

815K 815 CP12 CP14 CP16 CP17 CS20 CS12 CS16 CS19

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 928H 928HZ 950K 962K 950M 950L 962M 926 924 930 938 966F 930H 930K 930M 950 966F II 962M Z 950M Z 950GC 814K 924HZ 924H 924K 938H 938K 938M 926M

ENGINE - MACHINE

C6.6

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M322D MH MH3026 M318D M322 MH3040 M324D2 MH M318D MH M322D2 M322D M316D M320D2 M322D2 MH

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 3056E C4.4

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573D 563C 563D 2670C 553C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced