Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components277-3013: Front Cover Oil Seal
Home
EngineEngine ComponentsEngine Rotating ComponentsFlywheel Components
277-3013: Front Cover Oil Seal
277-3013: Front Cover Oil Seal

Cat® Front Cover Oil Seal is a mechanical seal in engines that prevents oil leakage from the front end of the crankshaft

Brand: Cat

Product Images
277-3013: Front Cover Oil Seal
277-3013: Front Cover Oil Seal
277-3013: Front Cover Oil Seal
277-3013: Front Cover Oil Seal
277-3013: Front Cover Oil Seal

Cat® Front Cover Oil Seal is a mechanical seal in engines that prevents oil leakage from the front end of the crankshaft

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 277-3013
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 277-3013

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 19.99
Overall Height (in): 0.79
Overall Width (in): 3.15
Length (in): 8.0
Overall Length (in): 3.15
Overall Width (mm): 80.01
Overall Height (mm): 20.07
Overall Length (mm): 80.01
Length (mm): 203.2
Height (in): 0.79
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 277-3013

PUMPER

SPF343C

GENERATOR

LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 12M 120 140 GC

TRACK SKIDDER

527

ASPHALT COMPACTOR

CB7 CB10

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D3K2 XL D5R LGP D5R2 D5R XL D6N D6K D6K LGP D4 D5 D4K2 LGP D6K XL D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP-655D AP1055 AP500 AP655 PE636 AP-1000E AP600 AP555F AP500F AP-1055F AP-1055E AP655F BG600D AP-600D AP555 BG655D AP655F L AP600F

PIPELAYER

PL61

EXCAVATOR

333 GC 320D2 313D2 GC 320D L 330D2 326 GC 320D2 GC 320D2 FM 320D GC 326D2 323D2 L 320GX 313D2-GC 313D2 326GC OTHER 320 GX 320 GC 336 GC 318D2 L 320 326 324 330 GC 323 323D3 330 323D L 330D2 L 333 323D2 326D2 L 318D2 320D 323GC 329D2 L 320D2 L 329D2

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS78B CS-56B CS-68B CS54B CB7 CS7 CS-78B CS-79B CP74B CS-76 CS-74 CS68B CS56B CS-74B CB-68B CS-64 CS79B CP-56B CP-68B CP-64 CB-66B CP-56 CP54B CP-74B CB-64B CP76B CS74B CS14 CP-76 CP-74 CP68B CP56B

MOBILE HYD POWER UNIT

330D2

GENERATOR SET

C6.6 DE200E0 DE200GC C7.1 C7.1DE150E0 C4.4DE110E C4.4 XQP150 C7.1DE200E DE165GC C7.1DE150E DE88GC DE220GC C7.1 GEN C7.1 GEN S C6.6DE150E DE110GC 3512B C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE150GC XQP100 C4.4DE110E2

ENGINE

C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B 815K 815 CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS16 CS19 CP7 CS44B CS54B

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962 928H 928HZ 962L 950M 950L 962M 926 924 930 938 930H 930K 950GC 814K 924HZ 950 GC 924H 924K 938H 938K

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M315D2 M322D MH M315 M318D M320 M318 M317 M324D2 MH M318D MH M322D2 M322D M317D2 M316D M320D2 M322D2 MH

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

WHEEL FELLER BUNCHER

2470C 553C

COMPACTOR

CB8 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert