Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth449-2167: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth449-2167: Bucket Tip
449-2167: Bucket Tip

Cat® J460 General Duty Long Bucket Tip

Brand: Cat

Product Images
449-2167: Bucket Tip
449-2167: Bucket Tip
449-2167: Bucket Tip
449-2167: Bucket Tip
449-2167: Bucket Tip
449-2167: Bucket Tip

Cat® J460 General Duty Long Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 449-2167

Units of Measure

USMetric
Tip Size: J450
Length (in): 11.81
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: General Duty
Overall Length (in): 11.457
Size: J460
Rear Width (mm): 134.6
Front Width (in): 4.882
Height (in): 5.12
Width (mm): 140.0
Front Width (mm): 124.0
Shape: Long
Height (mm): 130.0
Rear Width (in): 5.299
Series: J Series
Rear Height (mm): 139.0
Overall Length (mm): 291.0
Length (mm): 300.0
Rear Height (in): 5.472
View More
Compatible Models for part number 449-2167

EXCAVATOR

336D2 336F L XE 340F 330D2 349F L 349F LXE 336D2 XE 312E 340F L LRE 336F 336D2 L 336F LN 335F 336F L 336F XE 349F

MOBILE HYD POWER UNIT

336F

WHEEL LOADER

988K 986H 980H 986K 980L 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced