Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings449-3833: 505mm Length Rubber Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings449-3833: 505mm Length Rubber Seal
449-3833: 505mm Length Rubber Seal

Cat® Rubber Seal for Aftercooler Core

Brand: Cat

Product Images
449-3833: 505mm Length Rubber Seal
449-3833: 505mm Length Rubber Seal
449-3833: 505mm Length Rubber Seal
449-3833: 505mm Length Rubber Seal
449-3833: 505mm Length Rubber Seal

Cat® Rubber Seal for Aftercooler Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 449-3833

Units of Measure

USMetric
Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: HNBR - Hydrogenated Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (mm): 4.0
Inside Diameter (mm): 497.0
Cross Section Diameter (in): 0.16
Inside Diameter (in): 19.57
View More
Compatible Models for part number 449-3833

GEN SET ENGINE

G3520

GENERATOR SET

G3516H G3512H G3516K G3512K G3520H G3520K G3520

ENGINE - INDUSTRIAL

CG170-16

ENGINE

G3520H G3516H 3516E G3520

GAS ENGINE

G3520 G3512H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced