Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity452-4175: Water Sprinkler Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
452-4175: Water Sprinkler Kit
452-4175: Water Sprinkler Kit

Broom work tool water sprinkling kit for dust control. Includes sprinkler heads (6), hoses, mounting hardware, and quick disconnects.

Brand: Cat

Product Images
452-4175: Water Sprinkler Kit
452-4175: Water Sprinkler Kit
452-4175: Water Sprinkler Kit

Broom work tool water sprinkling kit for dust control. Includes sprinkler heads (6), hoses, mounting hardware, and quick disconnects.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
452-4175452-4175
571-6876571-6876
456-8509456-8509
View All Parts
Parts included in this kit

No results available.

173-7554: NOZZLE
173-7554: NOZZLEQuantity: 6
173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
173-7549: 1/4"x11/16" Water Spray Tee
173-7549: 1/4"x11/16" Water Spray TeeQuantity: 5
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow AdapterQuantity: 1
4K-8302: 15.88mm Minimum Internal Diameter Loop Clip
4K-8302: 15.88mm Minimum Internal Diameter Loop ClipQuantity: 2
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 6
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
8T-4971: M6-1 x 30mm Hex Head Bolt
8T-4971: M6-1 x 30mm Hex Head BoltQuantity: 2
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle RetainerQuantity: 6
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 12
452-4154: Angle Broom Water Spray Bar
452-4154: Angle Broom Water Spray BarQuantity: 1
5P-7175: Adapter-Straight
5P-7175: Adapter-StraightQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 7
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 4
159-1116: 20mm Inner Diameter Hose Saddle Clamp
159-1116: 20mm Inner Diameter Hose Saddle ClampQuantity: 6
156-0283: 5/16'' Steel Hard Washer
156-0283: 5/16'' Steel Hard WasherQuantity: 4
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 452-4175
Material: Acrylic Adhesive
View More
Compatible Models for part number 452-4175

BROOM-ANGLE

BA118C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert