Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies452-8596: 25.4mm Inner Diameter Hydrostatic Lines Bulk Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies452-8596: 25.4mm Inner Diameter Hydrostatic Lines Bulk Hose
452-8596: 25.4mm Inner Diameter Hydrostatic Lines Bulk Hose

Cat® Hydrostatic Lines Bulk Hose carries cooled hydraulic fluid from the radiator to different components within the equipment

Brand: Cat

Custom Length
Product Images
452-8596: 25.4mm Inner Diameter Hydrostatic Lines Bulk Hose
452-8596: 25.4mm Inner Diameter Hydrostatic Lines Bulk Hose

Cat® Hydrostatic Lines Bulk Hose carries cooled hydraulic fluid from the radiator to different components within the equipment

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 452-8596

Units of Measure

USMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1.0
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.26
Outside Diameter (mm): 32.0
Working Pressure (kPa): 520.0
Working Pressure (psi): 75.0
Operating Temperature: -40°C to 150°C
Material: Rubber,Low Pressure Hose
Application: Engine Cooling System
Pressure Capacity (psi): 13,600.0
SAE: SAE 20R2
View More
Compatible Models for part number 452-8596

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced