Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws453-2855: M24-3 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws453-2855: M24-3 x 90mm Hex Head Bolt
453-2855: M24-3 x 90mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
453-2855: M24-3 x 90mm Hex Head Bolt
453-2855: M24-3 x 90mm Hex Head Bolt
453-2855: M24-3 x 90mm Hex Head Bolt
453-2855: M24-3 x 90mm Hex Head Bolt
453-2855: M24-3 x 90mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-2855

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 90.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.417
Grip Length (mm): 36.0
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 453-2855

EXCAVATOR

336E LN 349 GC 340 336 MHPU 340F 336E LH 349 336 GC 345 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 336D 336E 312D 336F 336F LN XE 395 MH3295 352 350 336D2 L 336F LN 355 335F 336F L 336D L 336F XE 336D2 390F 336F L XE 336E LNH 330D 336D LN 390F L 330 374 336D2 GC 340MHPU 335 336D2 L XE 336 3101 340F L UHD 330D L 350 OEM 336E L 336E H 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3295 MH3260

MOBILE HYD POWER UNIT

350MHPU 336FMHPU 336D 336D L 336E HVG 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced