Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-3756: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-3756: Single Cylinder Head Install Kit
457-3756: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
0.8mm Thick Water Lines Gasket
0.8mm Thick Water Lines Gasket
1.03mm Thick Turbocharger Gasket
10.52mm Inner Diameter Seal O Ring
23.16mm Inside Diameter Seal-O-Ring
1.78 x 9.27mm 90A NBR O-Ring
0.35mm Thick Turbocharger Oil Exhaust Gasket
2.95 x 29.74mm 90A FKM O-Ring
1.83 x 10.52mm 90A NBR O-Ring
1.83 x 8.92mm 90A NBR O-Ring
Cylinder Head Gasket
1.98mm Thickness Integral Rubber Edge Bonded Seal
5.33 x 85.09mm 75A NBR O-Ring
53.57mm Inside Diameter Seal-O-Ring
9.25mm Inside Diameter Seal-O-Ring
1.98 x 11.89mm 90A NBR O-Ring
2.21 x 16.36mm 90A NBR O-Ring
Engine Ribbon Seal
1.78 x 9.27mm 90A FKM O-Ring
1.83 x 8.92mm 90A FKM O-Ring
1.83 x 10.52mm 90A FKM O-Ring
1.98 x 11.89mm 70A EPDM O-Ring
2.21 x 16.36mm 70A EPDM O-Ring
0.8mm Thick Temperature Regulator Housing Gasket
1.6mm Thick Exhaust Manifold Gasket
647mm Inner Diameter Press Seal
MJ10 x 1.5 Thread Taperlock Stud
1.63 x 7.65mm 90A FKM O-Ring
STOR O-Ring Seal (SAE 9/16-18)
M10 x 1.5mm Hex Flange Nut
2.21 x 16.36mm 90A FKM O-Ring
2.46 x 19.18mm 70A EPDM O-Ring
457-3756: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

222-5915: 0.8mm Thick Water Lines Gasket
222-5915: 0.8mm Thick Water Lines GasketQuantity: 1
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines GasketQuantity: 1
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 4
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
133-4995: Cylinder Head Gasket
133-4995: Cylinder Head GasketQuantity: 1
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded Seal
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded SealQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 3
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 10
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 2
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 5
136-0812: 0.8mm Thick Temperature Regulator Housing Gasket
136-0812: 0.8mm Thick Temperature Regulator Housing GasketQuantity: 1
272-1956: 1.6mm Thick Exhaust Manifold Gasket
272-1956: 1.6mm Thick Exhaust Manifold GasketQuantity: 6
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press SealQuantity: 1
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
238-5079: 1.63 x 7.65mm 90A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 16
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 457-3756
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 457-3756

TRUCK ENGINE

C7 C-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert